IESNA:LM-63-2002
[TEST]P1363237
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-850-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 5000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10944.6
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2091.4 2355.1 2523.8 2517.7 2327.5 2155.8 2134.3 2232.5 2385.8 2606.6 2790.6 2999.1 3192.3 3407.0 3581.8 3716.7 3873.1 4011.1 
4081.6 4124.5 4158.3 4060.1 3710.5 2640.3 1097.8 714.5 637.8 567.3 484.5 337.3 199.3 144.1 46.0 24.5 12.3 0.0 0.0 
2091.4 2321.4 2514.6 2511.5 2309.1 2155.8 2119.0 2214.1 2385.8 2579.0 2799.8 2989.9 3192.3 3410.0 3587.9 3725.9 3873.1 4020.3 
4100.0 4146.0 4188.9 4090.8 3732.0 2772.2 1192.9 723.7 650.1 582.6 490.7 355.7 208.5 153.3 52.1 24.5 12.3 0.0 0.0 
2091.4 2321.4 2511.5 2523.8 2352.1 2177.3 2125.1 2198.7 2345.9 2554.5 2772.2 2965.4 3161.6 3348.7 3572.6 3695.2 3873.1 4035.6 
4155.2 4219.6 4271.7 4247.2 3949.7 3158.6 1567.0 760.5 668.5 616.4 552.0 466.1 266.8 193.2 119.6 73.6 30.7 3.1 0.0 
2091.4 2306.1 2487.0 2554.5 2419.5 2238.6 2152.7 2186.5 2296.9 2477.8 2677.1 2870.3 3054.3 3235.2 3449.9 3640.0 3790.3 3971.2 
4127.6 4253.3 4336.1 4452.7 4363.7 3814.8 2723.1 1168.4 726.8 622.5 558.1 490.7 334.3 260.7 174.8 92.0 36.8 3.1 0.0 
2091.4 2290.7 2462.5 2575.9 2517.7 2361.3 2238.6 2198.7 2257.0 2379.7 2539.1 2710.8 2891.8 3069.6 3232.2 3437.6 3640.0 3833.2 
4023.3 4210.4 4376.0 4486.4 4618.3 4455.7 3854.7 2447.1 901.6 502.9 395.6 315.9 245.3 156.4 113.5 70.5 27.6 3.1 0.0 
2091.4 2263.1 2422.6 2560.6 2618.8 2542.2 2416.5 2315.3 2278.5 2333.7 2437.9 2566.7 2735.4 2891.8 3054.3 3210.7 3382.4 3627.8 
3824.0 3974.3 4100.0 4290.1 4510.9 4826.8 4869.7 4271.7 2882.6 1061.0 417.1 269.9 190.1 128.8 82.8 52.1 24.5 6.1 0.0 
2091.4 2229.4 2379.7 2523.8 2634.2 2683.2 2652.6 2557.5 2480.9 2447.1 2474.7 2551.4 2664.8 2809.0 2959.2 3118.7 3281.2 3480.6 
3692.1 3891.5 4087.7 4293.2 4572.3 5020.0 5636.4 5872.5 5075.2 3410.0 1717.3 625.6 282.1 174.8 107.3 61.3 30.7 12.3 0.0 
2091.4 2192.6 2309.1 2437.9 2551.4 2655.6 2735.4 2802.8 2845.8 2891.8 2910.2 2947.0 3008.3 3100.3 3244.4 3422.3 3643.1 3891.5 
4133.7 4422.0 4716.4 5035.3 5449.3 5906.2 6657.5 7721.6 8080.4 7553.0 6556.3 4771.6 2934.7 1533.3 518.3 214.7 76.7 
21.5 0.0 
2091.4 2161.9 2244.7 2336.7 2422.6 2508.5 2588.2 2683.2 2796.7 2953.1 3131.0 3336.4 3541.9 3796.4 4093.9 4452.7 4839.0 
5271.4 5746.7 6200.6 6654.5 7114.4 7617.4 8203.1 8868.5 9806.9 10570.5 11364.7 11659.1 10837.3 9325.4 6476.6 
3272.0 1048.8 110.4 27.6 0.0 
2091.4 2146.6 2223.3 2299.9 2379.7 2456.3 2517.7 2606.6 2713.9 2851.9 3029.8 3229.1 3443.8 3722.8 4050.9 4480.3 4924.9 5464.6 
5985.9 6531.8 7043.9 7565.2 8083.5 8650.8 9294.8 10043.0 10555.1 11530.3 12168.1 11683.6 10119.7 6510.3 3088.0 
671.6 101.2 27.6 0.0 
2091.4 2122.1 2168.1 2217.1 2263.1 2303.0 2339.8 2388.9 2462.5 2563.7 2689.4 2836.6 3002.2 3226.0 3523.5 3909.9 4339.2 4869.7 
5440.1 6025.8 6559.4 7053.1 7525.4 8003.7 8546.5 8844.0 8675.3 9135.3 9724.1 9687.3 8620.1 4866.6 1487.3 236.1 
67.5 30.7 0.0 
2091.4 2094.5 2115.9 2149.7 2168.1 2183.4 2192.6 2214.1 2250.9 2312.2 2395.0 2499.3 2612.7 2772.2 2986.8 3265.9 3578.7 3977.3 
4437.3 4903.4 5342.0 5734.5 6108.6 6485.8 6795.5 6817.0 6452.1 6534.9 6583.9 6154.6 5427.8 3281.2 1015.0 141.1 
49.1 27.6 0.0 
2091.4 2069.9 2066.9 2069.9 2073.0 2057.7 2039.3 2017.8 2020.9 2033.1 2063.8 2097.5 2137.4 2201.8 2284.6 2398.1 2533.0 2677.1 2885.6 
3106.4 3327.2 3532.7 3732.0 3916.0 4029.5 3912.9 3508.2 3183.1 2505.4 1551.7 926.1 487.6 171.7 61.3 33.7 24.5 0.0 
2091.4 2033.1 1984.1 1935.0 1870.6 1797.0 1705.0 1609.9 1511.8 1386.1 1257.3 1097.8 907.7 736.0 604.1 521.3 481.5 450.8 432.4 
414.0 401.7 395.6 386.4 361.9 325.1 269.9 214.7 165.6 131.9 107.3 82.8 64.4 49.1 36.8 24.5 18.4 0.0 
2091.4 1990.2 1889.0 1778.6 1652.9 1496.5 1315.6 1091.7 846.4 634.8 490.7 423.2 389.5 361.9 343.5 331.2 322.0 309.7 297.5 282.1 
263.7 248.4 230.0 211.6 190.1 168.7 141.1 119.6 98.1 82.8 64.4 49.1 33.7 27.6 18.4 12.3 0.0 
2091.4 1959.5 1806.2 1628.3 1429.0 1177.6 892.4 619.4 481.5 423.2 389.5 358.8 331.2 309.7 294.4 279.1 266.8 251.5 236.1 226.9 217.7 
208.5 199.3 180.9 159.5 141.1 125.7 110.4 92.0 70.5 49.1 33.7 24.5 18.4 12.3 9.2 0.0 
2091.4 1916.6 1708.1 1481.2 1202.1 852.5 576.5 460.0 420.1 383.3 346.5 315.9 291.3 272.9 257.6 248.4 233.1 220.8 205.5 193.2 180.9 171.7 
159.5 150.3 138.0 125.7 110.4 88.9 70.5 49.1 36.8 27.6 21.5 12.3 9.2 6.1 0.0 
2091.4 1879.8 1628.3 1334.0 981.3 631.7 469.2 420.1 389.5 355.7 318.9 288.3 266.8 248.4 236.1 220.8 208.5 193.2 180.9 171.7 159.5 153.3 
144.1 134.9 125.7 113.5 95.1 76.7 61.3 49.1 36.8 24.5 15.3 9.2 6.1 6.1 0.0 
2091.4 1864.5 1567.0 1220.5 812.6 521.3 438.5 404.8 374.1 337.3 303.6 279.1 257.6 239.2 223.9 211.6 196.3 184.0 168.7 156.4 147.2 138.0 128.8 
119.6 110.4 98.1 82.8 67.5 58.3 46.0 33.7 21.5 9.2 6.1 3.1 3.1 0.0 
2091.4 1836.9 1524.1 1156.1 723.7 475.3 426.3 395.6 361.9 331.2 300.5 276.0 257.6 242.3 226.9 211.6 196.3 180.9 165.6 153.3 141.1 128.8 119.6 
110.4 98.1 82.8 67.5 55.2 46.0 36.8 24.5 15.3 6.1 3.1 3.1 0.0 0.0 
2091.4 1830.7 1505.7 1094.8 671.6 469.2 423.2 392.5 361.9 334.3 303.6 282.1 266.8 251.5 230.0 214.7 202.4 187.1 168.7 153.3 141.1 128.8 116.5 
104.3 88.9 70.5 55.2 46.0 36.8 27.6 18.4 12.3 6.1 3.1 0.0 0.0 0.0 
2091.4 1824.6 1496.5 1097.8 659.3 466.1 423.2 392.5 361.9 334.3 303.6 282.1 266.8 251.5 233.1 214.7 202.4 187.1 171.7 153.3 141.1 128.8 116.5 
104.3 88.9 70.5 52.1 46.0 36.8 24.5 18.4 9.2 3.1 3.1 0.0 0.0 0.0 
